(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.
Part Number
Configured Part Number is shown.
Part Number |
---|
PZC1/2-3/8 |
PZC3/8-5/16 |
PZC5/16-1/4 |
PZC8-6 |
PZC10-8 |
PZC12-10 |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Fitting Type | Union with different diameters | Union, Unequal Dia. | Cross C | Operating Temperature | 0::60 |
Appearance Color | Standard Specifications | Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy