(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Clean Environment, Tube Fitting Polypropylene Type Tee, Screw Element SUS304

for Clean Environment, Tube Fitting Polypropylene Type Tee, Screw Element SUS304
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304.

Part Number

Configured Part Number is shown.

Part Number
PPB4-01SUS
PPB4-01SUSC
PPB4-01SUSF
PPB4-01SUSFC
PPB4-01SUSFS
PPB4-01SUSS
PPB4-02SUS
PPB4-02SUSC
PPB4-02SUSF
PPB4-02SUSFC
PPB4-02SUSFS
PPB4-02SUSS
PPB4-M5SUS
PPB4-M5SUSC
PPB4-M5SUSF
PPB4-M5SUSFC
PPB6-01SUS
PPB6-01SUS-TP
PPB6-01SUSC
PPB6-01SUSF
PPB6-01SUSFC
PPB6-01SUSFS
PPB6-01SUSS
PPB6-02SUS
PPB6-02SUS-TP
PPB6-02SUSC
PPB6-02SUSF
PPB6-02SUSFC
PPB6-02SUSFS
PPB6-02SUSS
PPB6-03SUS
PPB6-03SUS-TP
PPB6-03SUSC
PPB6-03SUSF
PPB6-03SUSFC
PPB6-03SUSFS
PPB6-03SUSS
PPB6-M5SUS
PPB6-M5SUSC
PPB6-M5SUSF
PPB6-M5SUSFC
PPB8-01SUS
PPB8-01SUS-TP
PPB8-01SUSC
PPB8-01SUSF
PPB8-01SUSFC
PPB8-01SUSFS
PPB8-01SUSS
PPB8-02SUS
PPB8-02SUS-TP
PPB8-02SUSC
PPB8-02SUSF
PPB8-02SUSFC
PPB8-02SUSFS
PPB8-02SUSS
PPB8-03SUS
PPB8-03SUS-TP
PPB8-03SUSC
PPB8-03SUSF
PPB8-03SUSFC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1 Package Specifications Thread Part Seal Specification
1 Piece(s)Available

8 Days or more

10EPDM4R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM4R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM4R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM4R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM4MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM4MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--4MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--4MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10EPDM6R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R1/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM6R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

8 Days or more

10EPDM6R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM6R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM6R3/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM6R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6R3/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM6R3/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

13 Days or more

-EPDM6MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

-EPDM6MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--6MM5×0.8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--6MM5×0.8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

8 Days or more

10EPDM8R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

15 Days or more

-EPDM8R1/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM8R1/8Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

8 Days or more

10EPDM8R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R1/4Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/4Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R1/4Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

11 Days or more

-EPDM8R1/4Regular Packaging SpecificationsSealock Specifications
1 Piece(s)Available

8 Days or more

10EPDM8R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

14 Days or more

-EPDM8R3/8Regular Packaging SpecificationsSealing Tape Specifications
1 Piece(s)Available

12 Days or more

-EPDM8R3/8Clean Room Packaging SpecificationsStandard Specifications
1 Piece(s)Available

11 Days or more

--8R3/8Regular Packaging SpecificationsStandard Specifications
1 Piece(s)Available

12 Days or more

--8R3/8Clean Room Packaging SpecificationsStandard Specifications

Loading...

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Screw Mount Branch Screw Mounting, Branch Tee
Operating Temperature 0::80

Additional Products in this Category

Tech Support