(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L【1-10 Pieces Per Package】

One-Touch Fitting KQ2 Series Plug-In Elbow KQ2L
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and lightweight.
· Can be used with a vacuum pressure of -100 kPa or more.
· Body shape: Total of 51 models.
· Thread part material / surface treatment (with/without): 2 types.
· Available surface treatment: brass (no plating), brass + electroless nickel plating.
[Applications]
· Use to change the tube direction from one-touch fittings by 90 degrees.
[See here for catalog]
· Applicable tube outer diameter (metric), Release button: oval (pp. 12) circle (pp. 109)
· Applicable tube outer diameter (inches), Release button: oval (pp. 36) circle (pp. 141)

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2L01-99A
KQ2L03-99A
KQ2L03-99A-X12
KQ2L04-99A
KQ2L06-99A
KQ2L06-99A1
KQ2L07-99A
KQ2L08-99A
KQ2L08-99A-X12
KQ2L09-99A
KQ2L10-99A
KQ2L11-99A
KQ2L12-99A
KQ2L13-99A
KQ2L16-99A
KQ2L23-99A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Release button shape Release button color Custom-made specifications

10 Pieces Per Package

1 Pack(s)Available

3 Days

--1/8Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

3 Days

--5/32Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

Quote

--5/32Perfect circleWhiteLubricant:white petroleum jelly, release push color change

10 Pieces Per Package

1 Pack(s)Available

3 Days

44-Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

66-Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

66-EllipseLight Gray-

10 Pieces Per Package

1 Pack(s)Available

3 Days

--1/4Perfect circleOrange-

10 Pieces Per Package

1 Pack(s)Available

3 Days

88-Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

-8-Perfect circleWhiteLubricant: white petroleum jelly, release bushing color change
1 Piece(s)Available

Quote

--5/16Perfect circleOrange-

5 Pieces Per Package

1 Pack(s)Available

3 Days

1010-Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

3 Days

--3/8Perfect circleOrange-

5 Pieces Per Package

1 Pack(s)Available

3 Days

-12-Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

--1/2Perfect circleOrange-

5 Pieces Per Package

1 Pack(s)Available

Quote

-16-Perfect circleLight Gray-

10 Pieces Per Package

1 Pack(s)Available

Quote

-3.2-Perfect circleLight Gray-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm) Applicable tube fitting size (inches) Release button shape Release button color Custom-made specifications

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material PBT Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Union with same diameter
Union, Equal Dia. Street Elbow Types of connection Rod Connection Number of Connection Tubes(piece) 1
Color White

Additional Products in this Category

Tech Support