(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

for Corrosion Resistance, SUS304 Fitting, Elbow

for Corrosion Resistance, SUS304 Fitting, Elbow
  • Volume Discount

[Features]
· This tube fitting serves best where strength is required or the atmosphere contains chemicals.
· Seal material is made of FKM.
· Metal unit is made of SUS304,

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PL4-01SUS
PL4-02SUS
PL4-M5SUS
PL4-M6SUS
PL6-01SUS
PL6-02SUS
PL6-03SUS
PL6-M5SUS
PL6-M6SUS
PL8-01SUS
PL8-02SUS
PL8-03SUS
PL10-01SUS
PL10-02SUS
PL10-03SUS
PL10-04SUS
PL12-02SUS
PL12-03SUS
PL12-04SUS
PL16-03SUS
PL16-04SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection screw 1 Nominal of Thread 1
1 Piece(s)Available

15 Days or more

4R1/8
1 Piece(s)Available

14 Days or more

4R1/4
1 Piece(s)Available

8 Days or more

4MM5×0.8
1 Piece(s)Available

14 Days or more

4MM6×1
1 Piece(s)Available

8 Days or more

6R1/8
1 Piece(s)Available

8 Days or more

6R1/4
1 Piece(s)Available

13 Days or more

6R3/8
1 Piece(s)Available

8 Days or more

6MM5×0.8
1 Piece(s)Available

8 Days or more

6MM6×1
1 Piece(s)Available

8 Days or more

8R1/8
1 Piece(s)Available

15 Days or more

8R1/4
1 Piece(s)Available

8 Days or more

8R3/8
1 Piece(s)Available

8 Days or more

10R1/8
1 Piece(s)Available

13 Days or more

10R1/4
1 Piece(s)Available

15 Days or more

10R3/8
1 Piece(s)Available

15 Days or more

10R1/2
1 Piece(s)Available

15 Days or more

12R1/4
1 Piece(s)Available

8 Days or more

12R3/8
1 Piece(s)Available

8 Days or more

12R1/2
1 Piece(s)Available

14 Days or more

16R3/8
1 Piece(s)Available

8 Days or more

16R1/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini / Foods・Drug-Related Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas
Fitting Type Screw Mount Direction Screw Mounting, Direction Elbow Elbows Male Elbows
Operating Temperature 0::60

Additional Products in this Category

Tech Support