(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings with Tube Insert - Union Tee

Couplings with Tube Insert - Union Tee
  • Volume Discount

Couplings with Insert intended to avoid the tube from falling off and generating leakage

Couplings with Tube Insert - Union Tee:Related Image
・Materials
[ M ] Material: Brass

Specifications

Part Number-Nominal
TCRH4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Tube
I.D. (mm)
LBCdH Wrench FlatsMass (g)
TypeApplicable Tube O.D. (mm)
TCRT42.52213.53.51.31030
6420144.52.71233
8621165.54.71444
107.525195.561774

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TCRT4
TCRT6
TCRT8
TCRT10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
1 Piece(s)Available

8 Days or more

104 mm
1 Piece(s)Available

8 Days or more

106 mm
1 Piece(s)Available

8 Days or more

108 mm
1 Piece(s)Available

8 Days or more

1010 mm

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir, Water, Oil
Operating Temperature RangeAir : -20~60°C
Water: 0~60°C
Oil: -20~60°C
Max. Operating PressureIt applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level-100kPa
 

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape Tees Material Brass

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.