(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Compression Fittings, 316SS, NSC Series

Connector - Straight, Compression Fittings, 316SS, NSC Series
  • Volume Discount

SUS316 is used to provide all materials with excellent corrosion resistance.

[Features]
· SUS316 is used to provide all materials with excellent corrosion resistance.
· Never worry about forgetting or losing the sleeve again with this no-sleeve design.
· Air cleaned and packaged in a Class 1000 clean room .
· Added inch sizes.
· Improved selection.

PDF

Part Number

Configured Part Number is shown.

Part Number
NSC0420-01
NSC0420-02
NSC0425-01
NSC0425-02
NSC0640-01
NSC0640-02
NSC0640-03
NSC0860-01
NSC0860-02
NSC0860-03
NSC1/2-02
NSC1/2-03
NSC1/2-04
NSC1/4-01
NSC1/4-02
NSC1/4-03
NSC3/8-02
NSC3/8-03
NSC3/8-04
NSC1075-02
NSC1075-03
NSC1075-04
NSC1080-02
NSC1080-03
NSC1080-04
NSC1210-02
NSC1210-03
NSC1210-04
NSC1290-02
NSC1290-03
NSC1290-04
NSC1613-03
NSC1613-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

8 Days or more

1/84 mm2
1 Piece(s)Available

15 Days or more

1/44 mm2
1 Piece(s)Available

8 Days or more

1/84 mm2.5
1 Piece(s)Available

8 Days or more

1/44 mm2.5
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

8 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

3/86 mm4
1 Piece(s)Available

8 Days or more

1/88 mm6
1 Piece(s)Available

8 Days or more

1/48 mm6
1 Piece(s)Available

8 Days or more

3/88 mm6
1 Piece(s)Available

13 Days or more

1/412.7 mm9.56
1 Piece(s)Available

8 Days or more

3/812.7 mm9.56
1 Piece(s)Available

8 Days or more

1/212.7 mm9.56
1 Piece(s)Available

8 Days or more

1/86.35 mm4.57
1 Piece(s)Available

15 Days or more

1/46.35 mm4.57
1 Piece(s)Available

13 Days or more

3/86.35 mm4.57
1 Piece(s)Available

8 Days or more

1/49.53 mm6.99
1 Piece(s)Available

8 Days or more

3/89.53 mm6.99
1 Piece(s)Available

13 Days or more

1/29.53 mm6.99
1 Piece(s)Available

8 Days or more

1/410 mm7.5
1 Piece(s)Available

8 Days or more

3/810 mm7.5
1 Piece(s)Available

15 Days or more

1/210 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm8
1 Piece(s)Available

8 Days or more

3/810 mm8
1 Piece(s)Available

8 Days or more

1/210 mm8
1 Piece(s)Available

8 Days or more

1/412 mm10
1 Piece(s)Available

8 Days or more

3/812 mm10
1 Piece(s)Available

8 Days or more

1/212 mm10
1 Piece(s)Available

8 Days or more

1/412 mm9
1 Piece(s)Available

8 Days or more

3/812 mm9
1 Piece(s)Available

8 Days or more

1/212 mm9
1 Piece(s)Available

8 Days or more

3/816 mm13
1 Piece(s)Available

8 Days or more

1/216 mm13
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Male Straight Material 316 Stainless Steel
Surface Treatment No Thread Types R Thread Part Seal Specification Standard Specifications

Additional Products in this Category

Tech Support