(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rubber + metal buffer (Part Numbers)

Part Number

Configured Part Number is shown.

25150.0108

 

Example

Part Number
25150.0108
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

200Female Screw, Male ScrewM4~ 8010151.44~ 2.510

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Buffer Hardness(Shore A30) 55±5°
Antivibration Rubber Type Square type Vibration Absorber Material Natural Rubber Operating Temperature Range(℃) -30::80
Color Black Support washer Steel, galvanized Threaded bushing Steel, galvanized
Body Natural rubber (caoutchouc NR) Screw Steel, galvanized Conflict Minerals free yes
REACH compliant yes

Please check the type/dimensions/specifications of the part 25150.0108 in the Rubber + metal buffer series.

Products like this...

Part Number
25150.0008
25150.0009
25150.0010
25150.0109
25150.0110
25150.0121
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Connection Type Connecting Screw M Spring Constant
(N/mm)
Thickness T
(mm)
d1
(mm)
s
(mm)
t
(mm)
Spring range
(mm)
l2
(mm)
1 Piece(s)Available

10 Days

200Both ends tappedM4~ 8010151.44~ 2.5-
1 Piece(s)Available

10 Days

135Both ends tappedM4~ 3615151.44~ 3.75-
1 Piece(s)Available

10 Days

152Both ends tappedM4~ 3020151.44~ 5-
1 Piece(s)Available

10 Days

130Female Screw, Male ScrewM4~ 3515151.44~ 3.7510
1 Piece(s)Available

10 Days

150Female Screw, Male ScrewM4~ 3020151.44~ 510
1 Piece(s)Available

10 Days

355Female Screw, Male ScrewM6~ 95152025~ 3.7518

Additional Products in this Category

Tech Support