(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cushion Rubber and Rubber Spring

Part Number

Configured Part Number is shown.

 
Part Number
KK-10016-100
KK-3012-30
KK-3512-30
KK-3512-50
KK-4012-30
KK-4012-50
KK-4016-100
KK-5016-30
KK-5016-50
KK-6516-50
KK-6516-80
KK-8016-50
KK-8016-80
KK-8016-100
KK-9536-130
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Max. allowable load (Including max. vertical supports)
(N)
Types of connection Connection screw M Spring Constant
(N/mm)
Hardness
(Shore A30)
Height H
(mm)
Materials of Vibration Proofer Vertical Support Load
(N)
Outer Diameter D
(φ)
Hole diameter d
(mm)
Ambient Operating Temperature
(℃)
1 Piece(s)Available

12 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation5000Round hole-50065100Natural Rubber-10016~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation340Round hole-1186530Natural Rubber-3012~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation490Round hole-1906530Natural Rubber-3512~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation490Round hole-1106550Natural Rubber-3512~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation690Round hole-2606530Natural Rubber-4012~50
1 Piece(s)Available

12 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation640Round hole-1306550Natural Rubber-4012~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation690Round hole-6965100Natural Rubber-4016~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation1100Round hole-4106530Natural Rubber-5016~50
1 Piece(s)Available

8 Days or more

10Vibration Damping Proofing1,200One End Male ThreadM102704525-0~74050--
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation2000Round hole-4106550Natural Rubber-6516~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation2000Round hole-2506580Natural Rubber-6516~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation2900Round hole-6906550Natural Rubber-8016~50
1 Piece(s)Available

8 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation2900Round hole-3906580Natural Rubber-8016~50
1 Piece(s)Available

12 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation2900Round hole-32065100Natural Rubber-8016~50
1 Piece(s)Available

12 Days or more

10Cushion / Vibration Damping Proofing / Vibration Isolation2500Round hole-20050130Natural Rubber-9536~50

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Usage Characteristic Standard Types of Anti vibration Rubber Round shape
Color Black

Additional Products in this Category

Tech Support