(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Frequency Vibration-Proof Rubber

Part Number

Configured Part Number is shown.

 
Part Number
KLB-3530
KLB-3545
KLB-3560
KLB-5030
KLB-5045
KLB-5060
KLB-8030
KLB-8045
KLB-8060
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMax. allowable load (Including max. vertical supports)
(N)
Connection screw M Spring Constant
(N/mm)
Hardness
(Shore A30)
Height H
(mm)
Outer Diameter D1
(φ)
External shape A
(mm)
1 Piece(s)Available

8 Days or more

10140M85530303593
1 Piece(s)Available

8 Days or more

10250M810045303593
1 Piece(s)Available

8 Days or more

10400M816060303593
1 Piece(s)Available

8 Days or more

10350M10120303550104
1 Piece(s)Available

8 Days or more

10490M10170453550104
1 Piece(s)Available

8 Days or more

10780M10270603550104
1 Piece(s)Available

8 Days or more

10620M12150305080166
1 Piece(s)Available

8 Days or more

101200M12290455080166
1 Piece(s)Available

8 Days or more

102000M12470605080166

Loading...

  1. 1

Basic Information

Types Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Usage Characteristic Standard
Types of connection Threaded Plate Types of Anti vibration Rubber Round shape Materials of Vibration Proofer Natural Rubber
Color Black Ambient Operating Temperature(℃) ~50

Additional Products in this Category

Tech Support