(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rubber Vibration Isolators - One End Tapped, One End Stopper Plate

Rubber Vibration Isolators - One End Tapped, One End Stopper Plate
  • Volume Discount

•Type: Antivibration Rubbers
•Hardness (shore a30): 60
•Color: Black
•Antivibration Rubber Type: Round
•Vibration Absorber Material: Natural Rubber

  • inCAD Components
Antivibration Rubber Mounts - One End Tapped, One End Stopper Plate:Related Image
・Materials
■Tapped and Threaded
Type[ M ]Material[ H ]Hardness[ A ]Accessories
Main BodyMetal Fitting
BGONANatural RubberSteel
(Trivalent Chromate)
Shore A60Nut, Spring Washer
1 pc. each
■Tapped and Plate Mount
Type[ M ]Material[ H ]Hardness
Main BodyMetal Fitting
BGONPNatural RubberSteel
(Trivalent Chromate)
Shore A60

Specifications

Part Number
BGONA15150
Part NumberD1D2H1H2t1SM
(Coarse Thread)
2W1xW2hPDirection ZX Direction Allowable Load N {kgf}Rigidity Ratio KX/KZ
TypeNo.Allowable Load N{kgf}Standard Load N {kgf}Spring Constant N/mm {kgf/cm}
(Shore A60)
- Tapped and Threaded -
BGONA

- Tapped and Plate Mount -
BGONP
1216012101612.0 2.0 121154.5---110 {11}30~78 {3~8}62 {63}25 {2.5}0.20 
1515015121511.0 1512160 {16}59~130 {6~13}110 {110}34 {3.5}0.24 
201502015136549x20736280 {29}98~160 {10~16}180 {180}69 {7}0.18 
202002016.0 180 {18}59~98 {6~10}88 {90}49 {5}0.22 
2518025201813.4 2.3 1816656x2542580 {59}147~280 {15~29}220 {220}98 {10}0.19 
252702722.4 310 {32}88~160 {9~16}110 {110}59 {6}0.22 
3018030251813.4 242087.262x30481700 {170}415~830 {43~85}610 {620}250 {25}0.15 
302602621.4 760 {77}196~370 {20~38}180 {180}150 {15}0.22 
35260353069x359531100 {110}275~550 {28~56}250 {260}260 {27}0.24 
4025040342520.4 302576x40601420 {145}363~700 {37~71}340 {350}320 {33}0.23 
[ ! ]Spring constant in X direction is calculated by (spring constant in Z direction x rigidity ratio).
[ ! ]Selection Methods, Mounting Methods, Properties, Cautions >>Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BGONA12160
BGONA15150
BGONA20150
BGONA20200
BGONA25180
BGONA25270
BGONA30180
BGONA30260
BGONA35260
BGONA40250
BGONP20150
BGONP20200
BGONP25180
BGONP25270
BGONP30180
BGONP30260
BGONP35260
BGONP40250
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connecting Screw M Spring Constant
(N/mm)
Applied Load
(N)
O.D. D
(φ)
Height H
(mm)
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type56230~781216
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type511059~1301515
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type618098~1602015
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type68859~982020
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type6220147~2802518
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type611088~1602527
1 Piece(s)Available

Same day

Stock

10Tappeds, Threaded Stopper Type8610415~8303018
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type8180196~3703026
1 Piece(s)Available

Same day

Stock

10Tappeds, Threaded Stopper Type8250275~5503526
1 Piece(s)Available

8 Days or more

10Tappeds, Threaded Stopper Type8340363~7004025
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type618098~1602015
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type68859~982020
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type6220147~2802518
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type611088~1602527
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type8610415~8303018
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type8180196~3703026
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type8250275~5503526
1 Piece(s)Available

8 Days or more

10Tapped, Plate Stopper Type8340363~7004025

Loading...

  1. 1

More Information

Antivibration Rubber Mounts - One End Tapped, One End Stopper Plate:Related Image
Antivibration Rubber Mounts - One End Tapped, One End Stopper Plate:Related Image

Example

Antivibration Rubber Mounts - One End Tapped, One End Stopper Plate:Related Image
 

Basic Information

Type Antivibration Rubbers Application Vibration Control Properties Weather Resistance / Water Resistance
Hardness(Shore A30) 60 Antivibration Rubber Type Round Type Material Natural Rubber
Operating Temperature Range(℃) -30::60 Body Color Black

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.