(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Precision with cylindrical stem.

Indexing Plungers - Precision with cylindrical stem.
  • Volume Discount

[Features]
· This precision index bolt can be used in combination with bushings for speedy positioning and fixing in place.
· Both parts are accurately finished, ensuring high repetition accuracy.
· For specifications with hold mechanisms, pull the knob and rotate it 90 degrees.

 

Example

Part Number
22130.0010
22130.0012
22130.0016
22130.0020
22130.0025
22130.0060
22130.0062
22130.0066
22130.0070
22130.0075
22130.0090
22130.0092
22130.0093
22130.0094
22130.0096
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Nose O.D. d
(Ø)
Dimension d2
(mm)
d4
(mm)
d5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
s
(mm)
Pin Bushing Ball knob Conflict Minerals free REACH compliant
1 Piece(s)Available

10 Days

Special Knob101925M6102.5311325-~ 15~ 30-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob122332M8103351333-~ 15~ 35-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob162840M10103421341.5-~ 20~ 50-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M10103501341.5-~ 36~ 63-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M10103601351-~ 20~ 73-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob101925M6102.531132536.5~ 15~ 30-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob122332M810335133344.5~ 15~ 35-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob162840M10103421341.553~ 20~ 50-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob203340M10103501341.553~ 36~ 63-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

Special Knob254250M1010360135162.5~ 20~ 73-Case-hardened steel, case-hardened, blackened and groundCase-hardened steel, case-hardened, blackened and groundThermoplastic, greyish blackyesyes
1 Piece(s)Available

10 Days

-1019--118.5------------
1 Piece(s)Available

10 Days

-1223--1310------------
1 Piece(s)Available

10 Days

-1628--1714------~ 9-----
1 Piece(s)Available

10 Days

-2033--1613------~ 9-----
1 Piece(s)Available

10 Days

-2542--1916------~ 9-----

Loading...

  1. 1

Basic Information

Mounting Method Others Body Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support