(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob Type, Return Type, IP Series.

Indexing Plungers - Knob Type, Return Type, IP Series.
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IP-6
IP-8
IP-10
IP-12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
1 Piece(s)Available

8 Days or more

1064430.5M6
1 Piece(s)Available

8 Days or more

1085540M8
1 Piece(s)Available

9 Days or more

10106649M10
1 Piece(s)Available

9 Days or more

10128859M12

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material 303 Stainless Steel Operation Knob Presence Body Surface Treatment Trivalent Chromate
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support