(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - With/Without Knob, 22120 series.

Indexing Plungers - With/Without Knob, 22120 series.
  • Volume Discount

[Features]
· For index holes.
· Operating temperature range is from -30 to +80°C.
· Use the distance collar (EH22120) to adjust the depth of the screw-in.

 

Example

Part Number
22120.0005
22120.0006
22120.0008
22120.0010
22120.0025
22120.0026
22120.0028
22120.0030
22120.0405
22120.0406
22120.0408
22120.0410
22120.0425
22120.0426
22120.0428
22120.0430
Part NumberMinimum order quantityVolume DiscountDays to Ship Type Operation Knob Body Surface Treatment Nose O.D. d
(Ø)
Dimension d2
(mm)
d3
(mm)
d4
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
l6
(mm)
F1
(N)
F2
(N)
WS
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Knob Locking pin
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish5M10 x 121-~ 455175-15~ 6~ 141280-30Thermoplastic PA 6, black, dullSteel, hardened
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish6M12 x 1,525-~ 54.56206-17~ 5.5~ 131480-30Thermoplastic PA 6, black, dullSteel, hardened
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish8M16 x 1,531-~ 698268-23~ 11.5~ 281980-30Thermoplastic PA 6, black, dullSteel, hardened
1 Piece(s)Available

10 Days

Standard knobPresenceBlack oxide finish10M20 x 1,531-~ 80103310-30~ 23~ 542280-30Thermoplastic PA 6, black, dullSteel, hardened
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish5M10 x 1-M5-5175615~ 6~ 1412250--Steel, hardened
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish6M12 x 1,5-M6-62061017~ 5.5~ 1314250--Steel, hardened
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish8M16 x 1,5-M8-82681223~ 11.5~ 2819250--Steel, hardened
1 Piece(s)Available

10 Days

Without KnobNoBlack oxide finish10M20 x 1,5-M8-1033101230~ 23~ 5422250--Steel, hardened
1 Piece(s)Available

10 Days

Standard knobPresence-5M10 x 121-~ 455175-15~ 6~ 141280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Standard knobPresence-6M12 x 1,525-~ 54.56206-17~ 5.5~ 131480-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Standard knobPresence-8M16 x 1,531-~ 698268-23~ 11.5~ 281980-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Standard knobPresence-10M20 x 1,531-~ 80103310-30~ 23~ 542280-30Thermoplastic PA 6, black, dullStainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Without KnobNo-5M10 x 1-M5-5175615~ 6~ 1412250--Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Without KnobNo-6M12 x 1,5-M6-62061017~ 5.5~ 1314250--Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Without KnobNo-8M16 x 1,5-M8-82681223~ 11.5~ 2819250--Stainless steel 1.4305, nickel-plated
1 Piece(s)Available

10 Days

Without KnobNo-10M20 x 1,5-M8-1033101230~ 23~ 5422250--Stainless steel 1.4305, nickel-plated

Loading...

  1. 1

Basic Information

Mounting Method Screw-In Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support