(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
As Compact As Possible. 2/3 of Conventional Products.
Part Number
Configured Part Number is shown.
Type | Screw | Knob | Main Body | Pin | Spring | ||
Return Type | Rest Position | [ M ]Material | [ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ M ]Material | |
PMXSB | PMXYSB | Coarse Thread | Nylon 6 | 1045 Carbon Steel | Black Oxide | 303 Stainless Steel | 304 Stainless Steel |
PMXSM | PMXYSM | Electroless Nickel Plating |
Part Number |
PMXSB10 |
Part Number | Pitch (Coarse) | D | D1 | S | B | L | L1 | SW | R | Load (N) | |||
Type | M | ||||||||||||
Return Type | Rest Position | min | max | ||||||||||
PMXSB PMXSM | PMXYSB PMXYSM | 8 | 1.25 | 20 | 14.5 | 5 | 5 | 25 | 5 | 13 | 3 | 2.5 | 6.0 |
10 | 1.5 | 24 | 19 | 6 | 6 | 31 | 7 | 17 | 3.5 | 4.5 | 9.5 |
Type | Screw | M | Pitch | Recommended | ||
Returning Type | Rest Position Type | C Chamfer | Washer Thickness | |||
PMXSB | PMXYSB | Coarse Thread | 8 | 1.25 | 1.6 mm or more | |
PMXSM | PMXYSM | 10 | 1.5 | 2 mm or more |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
PMXSB8 |
PMXSB10 |
PMXSM8 |
PMXSM10 |
PMXYSB8 |
PMXYSB10 |
PMXYSM8 |
PMXYSM10 |
Loading...
Type | Standard type | Mounting Method | Screw-In | Full Length | Short |
---|---|---|---|---|---|
Body Material | 1045 Carbon Steel | Pin Material | 303 Stainless Steel | Knob | Presence |
Surface Treatment of Pin | No | Nose Heat Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy