(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Without Knob, with Hex Collar, IP-4 Series.

Indexing Plungers - Without Knob, with Hex Collar, IP-4 Series.
  • Volume Discount

Knobless indexing plungers.
For complete product overview and details on Indexing Plunger IP-4 see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IP-4-10
IP-4-12
IP-4-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
Outer Diameter M [Details]
1 Piece(s)Available

10 Days or more

10105533M10
1 Piece(s)Available

10 Days or more

10126642M12
1 Piece(s)Available

10 Days or more

10168854M16

Loading...

  1. 1

Basic Information

Type Without Knob Locking Mechanism No Mounting Method Screw-In
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Operation Knob No Body Surface Treatment Black Oxide Coating
Surface Treatment of Pin No Nose Heat Treatment No Accessory Lock Nut

Additional Products in this Category

Tech Support