(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Indexing Plungers - Knob Type, Press Fit, IPW Series.

Indexing Plungers - Knob Type, Press Fit, IPW Series.
  • Volume Discount

Pulling the knob retracts the center pin; releasing it returns it to its original position via spring force. Use to calculate and adjust jig positions when welding or fuse mounting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IPW-5
IPW-6
IPW-8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSBody O.D./Thread M
(mm)
Stroke I
(mm)
Pin Outer Diameter d
(Ø)
Length
(mm)
1 Piece(s)Available

10 Days or more

10125545
1 Piece(s)Available

10 Days or more

10146654.5
1 Piece(s)Available

10 Days or more

10188869

Loading...

  1. 1

Basic Information

Type Standard Locking Mechanism No Mounting Method Press Fitting
Overall Length Standard Body Material Steel SUM22L All Stainless Not Compliant
Pin Material Steel S45C Operation Knob Presence Body Surface Treatment Black Oxide Coating
Surface Treatment of Pin No Nose Heat Treatment No Accessory No

Additional Products in this Category

Tech Support