(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lateral positioners.

Lateral positioners.
  • Volume Discount

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

 

Example

Part Number
22140.0008
22140.0010
22140.0012
22140.0014
22140.0108
22140.0110
22140.0112
22140.0114
22140.0410
22140.0412
22140.0414
22140.0616
22140.0618
22140.0622
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose O.D. d
(Ø)
Dimension d2
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
b
(mm)
F1
(N)
F2
(N)
Stroke
(mm)
D
(mm)
Temperature max.
(°C)
Temperature min.
(°C)
Spring Ball
1 Piece(s)Available

10 Days

83253.663.2~ 2.5~ 6.50.8850-30Stainless steelStainless steel, hardened
1 Piece(s)Available

10 Days

104304.274~ 4.5~ 911050-30Stainless steelStainless steel, hardened
1 Piece(s)Available

10 Days

125354.895~ 6.5~ 131.61250-30Stainless steelStainless steel, hardened
1 Piece(s)Available

10 Days

146.5405.8105.4~ 8~ 181.91450-30Stainless steelStainless steel, hardened
1 Piece(s)Available

10 Days

83253.663.2~ 2.5~ 6.50.8850-30Stainless steelThermoplastic POM, white
1 Piece(s)Available

10 Days

104304.274~ 4.5~ 911050-30Stainless steelThermoplastic POM, white
1 Piece(s)Available

10 Days

125354.895~ 6.5~ 131.61250-30Stainless steelThermoplastic POM, white
1 Piece(s)Available

10 Days

146.5405.8105.4~ 8~ 181.91450-30Stainless steelThermoplastic POM, white
1 Piece(s)Available

10 Days

105.530784.5~ 60~ 17011080-40Plastic (PU)Ball-bearing steel, hardened
1 Piece(s)Available

10 Days

126.535895.5~ 80~ 2601.51280-40Plastic (PU)Ball-bearing steel, hardened
1 Piece(s)Available

10 Days

148409106.5~ 120~ 48021480-40Plastic (PU)Ball-bearing steel, hardened
1 Piece(s)Available

10 Days

165.53571115~ 110~ 2201.51680-40Plastic (PU)Ball-bearing steel, hardened
1 Piece(s)Available

10 Days

186.54081217~ 120~ 3301.81880-40Plastic (PU)Ball-bearing steel, hardened
1 Piece(s)Available

10 Days

2284591521~ 130~ 5402.52280-40Plastic (PU)Ball-bearing steel, hardened

Loading...

  1. 1

Basic Information

Type Special Knob Mounting Method Press Fitting Body Surface Treatment Black oxide finish
Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support