(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Main Body Material: Vinyl
•Mounting Section Material: Vinyl Chloride
•Main Body, Height Dimension t (mm): 10.5
•Mounting Section, Length L (mm): 20
Part Number
Configured Part Number is shown.
Part Number |
---|
AP-58-M6-20 |
AP-58-M8-20 |
AP-58-M10-20 |
Part Number |
---|
Loading...
Main Body, Type | Round Shape | Round Shape, Type | Cylindrical Shape | Mounting Section Type | Male thread |
---|---|---|---|---|---|
Main Body Material | Vinyl Chloride | Main Body, Surface Treatment | No | Mounting Section, Material | Vinyl Chloride |
Mounting Section, Surface Treatment | No | Side Machined | Knurling | End Threaded | No |
Main Body, Height t(mm) | 10.5 | Mounting Section, Length L(mm) | 20 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy