(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With straight knurling and long stem.

Knobs - With straight knurling and long stem.
  • Volume Discount

[Features]
· Machined from a single piece. Thread outer diameter machined up to the neck (DIN Type A).

PDF

Part Number

Configured Part Number is shown.

Part Number
24770.0072
24770.0073
24770.0074
24770.0077
24770.0079
24770.0092
24770.0093
24770.0094
24770.0096
24770.0098
24770.0100
24770.0112
24770.0113
24770.0115
24770.0117
24770.0119
24770.0121
24770.0132
24770.0134
24770.0136
24770.0138
24770.0140
24770.0142
24770.0152
24770.0154
24770.0156
24770.0158
24770.0160
24770.0161
24770.0172
24770.0174
24770.0176
24770.0178
24770.0180
24770.0292
24770.0293
24770.0294
24770.0296
24770.0312
24770.0313
24770.0315
24770.0317
24770.0332
24770.0334
24770.0336
24770.0338
24770.0352
24770.0354
24770.0356
24770.0358
24770.0372
24770.0374
24770.0376
24770.0380
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment k
(mm)
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating2.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating2.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating2.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating2.5
1 Piece(s)

10 Days

---
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating3.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating3.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating3.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating3.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating3.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating3.5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating4
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating4
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating4
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating4
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating4
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating4
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating5
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating5
1 Piece(s)

10 Days

---
1 Piece(s)

10 Days

---
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating6
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating6
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating6
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating6
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating6
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating8
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating8
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating8
1 Piece(s)

10 Days

---
1 Piece(s)Available

10 Days

[Nylon] Nylon 6Black Oxide Coating8
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting3.5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting3.5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting3.5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting3.5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting4
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting4
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting4
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting4
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting5
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting5
1 Piece(s)

10 Days

---
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting6
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting6
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting6
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting8
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting8
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting8
1 Piece(s)Available

10 Days

[Steel] SteelSandblasting8
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Main Body Material Main Body, Surface Treatment k
(mm)

Loading...

  1. 1

Basic Information

Main Body, Type Round Shape Round Shape, Type Cylindrical Shape Mounting Section Type Threads
End Threaded No Conflict Minerals free yes REACH compliant yes

Additional Products in this Category

Tech Support