(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knobs - With movable lever, DIN 6306 standard.

Knobs - With movable lever, DIN 6306 standard.
  • Volume Discount

[Features]
· Bar is movable; stopped by spring pressure.
[Applications]
· Tomy screw that matches the thrust pad DIN6311 shape S, EH22560.

PDF

Part Number

Configured Part Number is shown.

Part Number
24500.0008
24500.0009
24500.0010
24500.0011
24500.0012
24500.0013
24500.0016
24500.0017
24500.0018
24500.0020
24500.0021
24500.0022
24500.0108
24500.0109
24500.0110
24500.0111
24500.0112
24500.0113
24500.0116
24500.0117
24500.0118
24500.0120
24500.0121
24500.0122
Part NumberMinimum order quantityVolume DiscountDays to Ship End Threaded Tapped, Round Hole Machining Mounting Section Length
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
α min.
1 Piece(s)Available

10 Days

NoThrough-1466-256032--
1 Piece(s)Available

10 Days

NoThrough-1466-256042--
1 Piece(s)Available

10 Days

NoThrough-1888-328030--
1 Piece(s)Available

10 Days

NoThrough-1888-328040--
1 Piece(s)Available

10 Days

NoThrough-20108-3510040--
1 Piece(s)Available

10 Days

NoThrough-20108-3510050--
1 Piece(s)Available

10 Days

NoThrough-241312-4012045--
1 Piece(s)Available

10 Days

NoThrough-241312-4012060--
1 Piece(s)Available

10 Days

NoThrough90241312-4012060--
1 Piece(s)Available

10 Days

NoThrough-301615.5-4514045--
1 Piece(s)Available

10 Days

NoThrough-301615.5-4514060--
1 Piece(s)Available

10 Days

NoThrough90301615.5-4514080--
1 Piece(s)Available

10 Days

With PadThrough-146616256032~ 433
1 Piece(s)Available

10 Days

With PadThrough-146616256042~ 533
1 Piece(s)Available

10 Days

With PadThrough-188820328030~ 43.63
1 Piece(s)Available

10 Days

With PadBlind Hole-188820328040~ 53.63
1 Piece(s)Available

10 Days

With PadBlind Hole-20108253510040~ 54.63
1 Piece(s)Available

10 Days

With PadBlind Hole-20108253510050~ 64.63
1 Piece(s)Available

10 Days

With PadBlind Hole-241312324012045~ 60.45
1 Piece(s)Available

10 Days

With PadBlind Hole-241312324012060~ 75.45
1 Piece(s)Available

10 Days

With PadBlind Hole90241312324012080~ 95.45
1 Piece(s)Available

10 Days

With PadBlind Hole-301615.5404514045~ 60.54
1 Piece(s)Available

10 Days

With PadBlind Hole-301615.5404514060~ 75.54
1 Piece(s)Available

10 Days

With Pad-90301615.5404514080~ 95.54
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship End Threaded Tapped, Round Hole Machining Mounting Section Length
(mm)
d2
(mm)
d3
(mm)
d4
(mm)
d5
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
α min.

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Bar Mounting Section Type Threads
Main Body Material Resin Main Body, Surface Treatment Black Oxide Coating Conflict Minerals free yes
REACH compliant yes

Additional Products in this Category

Tech Support