(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Knurled Knobs which have large diameter and thus, can be rotated easily.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ]Surface Treatment | |
Standard | Stepped | ||
NORD | NKRD | 1215 Carbon Steel | Buff Polished+Chrome Plating |
Part Number | - | L | - | D |
NKOST6 NKCR3 NORD8 NOBC5 | - - - - | 25 10 30 10 | - | 18 |
Part Number | L | d | A | R | H | h | S | ℓ | |||
Type | M (Coarse) | ||||||||||
Standard NORD Stepped NKRD | 5 | 16 | 25 | 10 | 8 | 2.5 | 15.5 | 2.5 | 7.5 | 1.4 | |
6 | 16 | 30 | 12 | 10 | 3 | 20 | 3 | 10 | 1.5 | ||
8 | 16 | 30 | 16 | 12 | 4 | 24 | 4 | 12 | 2 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
NKRD5-16 |
NKRD5-25 |
NKRD6-16 |
NKRD6-30 |
NKRD8-16 |
NKRD8-30 |
NORD5-16 |
NORD5-25 |
NORD6-16 |
NORD6-30 |
NORD8-16 |
NORD8-30 |
Loading...
Main Body, Type | Round shape | Round Shape, Type | Cylindrical Shape | Additional Function | No |
---|---|---|---|---|---|
Main Body Material | 1215 Carbon Steel | Main Body, Surface Treatment | Buff Polished + Chrome Plating | Main Body Outer Diameter (D)(φ) | 40 |
Side Machined | Knurling | End Threaded | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy