(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Main Body Type: Round Shape
•Main Body Material: Stainless Steel Rod (304 Stainless Steel)
•Main Body Surface Treatment: Buffed Surface
•Mounting Section Material: Stainless Steel
•Round Shape Type: Cylindrical Shape
Part Number
Configured Part Number is shown.
Part Number |
---|
A-1176-SP-1 |
A-1176-SP-2 |
A-1176-SP-3 |
A-1176-SP-4 |
A-1176-SP-5 |
A-1176-SP-6 |
A-1176-SP-7 |
A-1176-SP-8 |
Part Number |
---|
Loading...
Main Body, Type | Round Shape | Round Shape, Type | Cylindrical Shape | Additional Function | With Cross Hole |
---|---|---|---|---|---|
Mounting Section Type | Male thread | Main Body Material | Stainless Steel Rod (304 Stainless Steel) | Main Body, Surface Treatment | Buffing |
Mounting Section, Material | Stainless Steel Rod | Mounting Section, Surface Treatment | No | Side Machined | Knurling |
End Threaded | Cone Point |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy