(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Handle Knobs with Nylon PA6 Material.

T-Handle Knobs with Nylon PA6 Material.
  • Volume Discount

•Main Body Type: T Shape
•Main Body Material: Mat Black Nylon Resin PA6 (Reinforced Glass Fiber)
•Mounting Section Material: Brass C3604B
•Dimension T Shape Type: Bar
•Mounting Section Type: Tapped

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TH-40NB
TH-55N
TH-67N
TH-80NB
TH-95N
Part NumberMinimum order quantityVolume DiscountDays to Ship Knob Outer Diameter
(φ)
Knob Height
(mm)
Mounting Section Diameter (mm)
(φ)
Mounting Section Length
(mm)
1 Piece(s)Available

9 Days or more

4030M616
1 Piece(s)Available

9 Days or more

5533M618
1 Piece(s)Available

9 Days or more

6737M820
1 Piece(s)Available

9 Days or more

8041M1025
1 Piece(s)Available

9 Days or more

9545M1225

Loading...

  1. 1

Basic Information

Main Body, Type T Shaped T Shape Type Bar Additional Function No
Mounting Section Type Female Thread Knob Material Mat Black Nylon Resin PA6 (Reinforced Glass Fiber) Knob Surface Treatment No
Mounting Section, Material Brass C3604B Mounting Section, Surface Treatment No Side Machined No
Mounting Part Machining Blind Hole Set Screw Flat Machining No

Additional Products in this Category

Tech Support