(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUPER TOOL Horizontal Push-Pull Toggle Clamps, TPPL50L/TPPL50R

SUPER TOOL Horizontal Push-Pull Toggle Clamps, TPPL50L/TPPL50R
  • Volume Discount


• Stainless steel swage (support) pins are utilized in nearly all models to extend life.
• Left handle and right handle types are available.

• Optimal for inspection, welding, assembly, and machining jigs.

PDF

Part Number

Configured Part Number is shown.

スーパー 押し引き兼用型トグルクランプ:関連画像

Part Number
TPPL50L
TPPL50R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Ordering Code
1 Piece(s)Available

8 Days or more

10Left Handle490-6209
1 Piece(s)Available

8 Days or more

-Right Handle490-6217
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Ordering Code

Loading...

  1. 1

Basic Information

Mounting Bracket Flange Base Body Material Steel Clamp Bolt Size M4
Clamp Bolt Material Iron + Rubber Pad Stroke S(mm) 15 Type Side Push
Clamping Force (Range)(N) ~1399 Full Length(mm) 82 Steering angle(°) 180
Quantity(piece) 1 Mass(g) 54

Additional Products in this Category

Tech Support