(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tee - Air Conditioner Duct, ST Series

Tee - Air Conditioner Duct, ST Series
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: Polyvinyl Chloride (PVC)
•Qty.: A

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ST-77-B
ST-77-I
ST-100-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color A Dimension
(mm)
B Dimension
(mm)
C Dimension
(mm)
D Dimension
(mm)
E Dimensions
(mm)
Specifications JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

Brown856812416531Included adapter: ST-77-66 (SD-66 use) x 24518301013682761-5621350
1 Piece(s)Available

8 Days or more

Ivory856812416531Included adapter: ST-77-66 (SD-66 use) x 24518301013668761-5639350
1 Piece(s)Available

8 Days or more

Ivory1097815420033Included adapter: ST-100-66 (SD-66 use) x 2, ST-100-77 (SD-77 use) x 24518301013569761-5612660

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct Material Polyvinyl Chloride (PVC)
Qty. A

Additional Products in this Category

Tech Support