(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Member for Air Conditioning "Slim Duct SD Series", Wall Corner Ventilation Air Conditioning

Member for Air Conditioning "Slim Duct SD Series", Wall Corner Ventilation Air Conditioning
  • Volume Discount

•Classification: For outdoor
•Type: Duct
•Material: PVC + ABS (grating)
•Qty.: A
•A Dimension (mm): 205

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SWK-77N-B
SWK-77N-I
Part NumberMinimum order quantityVolume DiscountDays to Ship Color JAN code Ordering Code
1 Piece(s)Available

8 Days or more

Brown4518301018526761-5728
1 Piece(s)Available

8 Days or more

Ivory4518301018502761-5736

Loading...

  1. 1

Basic Information

Classification For outdoor Types Duct A Dimension(mm) 205
B Dimension(mm) 116 C Dimension(mm) 127 D Dimension(mm) 67
Material PVC + ABS (grating) Qty. A Mass(g) 300

Additional Products in this Category

Tech Support