(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Pipe Fitting (Stainless Steel)

Threaded Pipe Fitting (Stainless Steel)
  • Volume Discount

• For water, oil, and gas.
For complete product overview and details on Double Nipple - Stainless Steel see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304N6A
304N8A
304N10A
304N15A
304N20A
304N25A
304N32A
304N40A
304N50A
304N65A
304N80A
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 L
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

11 Days or more

1/8B(6A)204560128123273175-62316
1 Piece(s)Available

11 Days or more

1/4B(8A)264560128123280175-624910
1 Piece(s)Available

8 Days or more

3/8B(10A)284560128123297175-625714
1 Piece(s)Available

11 Days or more

1/2B(15A)344560128123303175-631124
1 Piece(s)Available

8 Days or more

3/4B(20A)384560128123310175-632035
1 Piece(s)Available

8 Days or more

1B(25A)434560128123327175-633860
1 Piece(s)Available

12 Days or more

1 1/4B(32A)504560128123334175-6346112
1 Piece(s)Available

11 Days or more

1 1/2B(40A)504560128123341175-6419121
1 Piece(s)Available

11 Days or more

2B(50A)584560128123358175-6427170
1 Piece(s)Available

11 Days or more

2 1/2B(65A)704560128123365175-6443339
1 Piece(s)Available

11 Days or more

3B(80A)784560128123372175-6451448

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Connection Thread Type M1 R Surface Treatment No Applicable Fluid Water / Gas / Oil
Type Fitting Interior Resin Lining No Quantity(piece) 1

Additional Products in this Category

Tech Support