(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8

U Bold for SGP SUS304 Nominal Diameter A Screw Diameter W3/8
  • Volume Discount

- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening SGP pipes.
- For horizontal and/or vertical piping.

Part Number

Configured Part Number is shown.

Part Number
TSGPBT15AS
TSGPBT20AS
TSGPBT25AS
TSGPBT32AS
TSGPBT40AS
TSGPBT50AS
TSGPBT65AS
TSGPBT80AS
TSGPBT100AS
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

20~Less than 301521.73425461/221.74989999282795285-970073
1 Piece(s)Available

8 Days or more

20~Less than 302027.24025503/427.24989999282801285-971878
1 Piece(s)Available

9 Days or more

30~Less than 4025344625541344989999282818285-972683
1 Piece(s)Available

8 Days or more

40~Less than 503242.75630641 1/442.74989999282825285-973494
1 Piece(s)Available

9 Days or more

40~Less than 504048.66230741 1/248.64989999282832285-9742104
1 Piece(s)Available

8 Days or more

60~Less than 705060.5743085260.54989999282849285-9751115
1 Piece(s)Available

8 Days or more

70~Less than 806576.388301072 1/276.34989999282856285-9769138
1 Piece(s)Available

8 Days or more

80~Less than 908089.110130117389.14989999282863285-9777148
1 Piece(s)Available

8 Days or more

100~Less than 200100114.3126301454114.34989999282870285-9785180

Loading...

  1. 1

Basic Information

Types U Shaped Metal Fittings Material Stainless Steel (304 Stainless Steel) Applicable Pipe Type SGP Pipe
Surface Treatment No E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Additional Products in this Category

Tech Support