(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A plate for U-bolts.
Part Number
Configured Part Number is shown.
UBP-0840
Types | Related Components | The main application tube outer diameter(mm) | 40~Less than 50 |
---|---|---|---|
Material | 304 Stainless Steel | Surface Treatment | No |
Code No. | 2328 | Length L1(mm) | 56 |
Length L2(mm) | 40 | - | - |
Types | Related Components | The main application tube outer diameter(mm) | 40~Less than 50 | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Code No. | 2328 | Length L1(mm) | 56 |
Length L2(mm) | 40 |
Please check the type/dimensions/specifications of the part UBP-0840 in the U Bolt Oval Plate series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy