(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
- Standard U-shaped metal fitting.
- One of the oldest standards in pipe support fittings.
- Metal fitting for tightening PC pipes.
- For horizontal and/or vertical piping.
Part Number
Configured Part Number is shown.
Part Number |
---|
TPCUBT15AS |
TPCUBT20AS |
TPCUBT25AS |
TPCUBT32AS |
TPCUBT40AS |
TPCUBT50AS |
TPCUBT65AS |
TPCUBT80AS |
TPCUBT100AS |
Part Number |
---|
Loading...
Types | U Shaped Metal Fittings | Material | Stainless Steel (304 Stainless Steel) | Applicable Pipe Type | PC Pipe |
---|---|---|---|---|---|
Surface Treatment | No | E(mm) | 8.3 | d(mm) | W3/8 |
Quantity(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy