(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Bolt - Piping, General Purpose, Metric, Zinc Plated Steel, N-070442 Series

U Bolt - Piping, General Purpose, Metric, Zinc Plated Steel, N-070442 Series
  • Volume Discount

•Material: Steel
•Surface Treatment: Zinc Plating
•Type: U Shaped Metal Fittings
•Compatible Pipe Type: Steel pipe / coated steel pipe

Part Number

Configured Part Number is shown.

Part Number
N-070442-W1/2X125A
N-070442-W1/2X150A
N-070442-W1/2X200A
N-070442-W3/8X40A
N-070442-W3/8X50A
N-070442-W3/8X65A
N-070442-W3/8X80A
N-070442-W3/8X100A
N-070442-W5/16X15A
N-070442-W5/16X20A
N-070442-W5/16X25A
N-070442-W5/16X32A
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Screw Size
1 Piece(s)Available

12 Days or more

100~Less than 200125A139.8W1/2
1 Piece(s)Available

13 Days or more

100~Less than 200150A165.2W1/2
1 Piece(s)Available

13 Days or more

200~Less than 300200A216.3W1/2
1 Piece(s)Available

12 Days or more

40~Less than 5040A48.6W3/8
1 Piece(s)Available

12 Days or more

60~Less than 7050A60.5W3/8
1 Piece(s)Available

12 Days or more

70~Less than 8065A76.3W3/8
1 Piece(s)Available

12 Days or more

80~Less than 9080A89.1W3/8
1 Piece(s)Available

12 Days or more

100~Less than 200100A114.3W3/8
1 Piece(s)Available

12 Days or more

20~Less than 3015A21.7W5/16
1 Piece(s)Available

12 Days or more

20~Less than 3020A27.2W5/16
1 Piece(s)Available

12 Days or more

30~Less than 4025A34W5/16
1 Piece(s)Available

12 Days or more

40~Less than 5032A42.7W5/16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
Screw Size

Loading...

  1. 1

Basic Information

Types U Shaped Metal Fittings Material Steel Applicable Pipe Type Steel pipe / coated steel pipe
Surface Treatment Zinc Plating

Additional Products in this Category

Tech Support