(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8

U Bolt for PC Pipe, Chromate, Nominal Diameter A, Screw Diameter W3/8
  • Volume Discount

• Typical U-shaped metal fitting product
• One of Oldest Standard Product as Pipe Supporting Fitting
• Also available for horizontal and/or vertical piping
• Metal fitting for tightening the PC pipe

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TPCUBT15A
TPCUBT20A
TPCUBT25A
TPCUBT32A
TPCUBT40A
TPCUBT50A
TPCUBT65A
TPCUBT80A
TPCUBT100A
Part NumberMinimum order quantityVolume DiscountDays to Ship The main application tube outer diameter
(mm)
Nominal Diameter (A)
(mm)
Compatible Pipe Outer Diameter
(mm)
P
(mm)
S
(mm)
H
(mm)
Nominal Diameter (B)
(mm)
Nominal Diameter
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

20~Less than 301525.73625481/221.74989999282528285-943272
1 Piece(s)Available

8 Days or more

30~Less than 402031.24325523/4 27.24989999282535285-944177
1 Piece(s)Available

8 Days or more

30~Less than 402537.64925601344989999282542285-945987
1 Piece(s)Available

8 Days or more

40~Less than 503246.35730691 1/442.74989999282559285-946796
1 Piece(s)Available

8 Days or more

50~Less than 604052.26330741 1/2 48.64989999282566285-9475102
1 Piece(s)Available

8 Days or more

60~Less than 705064.1743088260.54989999282573285-9483116
1 Piece(s)Available

8 Days or more

70~Less than 806579.990301122 1/276.34989999282580285-9491140
1 Piece(s)Available

8 Days or more

90~Less than 1008092.710330116389.14989999282597285-9505145
1 Piece(s)Available

8 Days or more

100~Less than 200100118.3129301394114.34989999282603285-9513171

Loading...

  1. 1

Basic Information

Types U Shaped Metal Fittings Material Steel (SWCH) Applicable Pipe Type PC Pipe
Surface Treatment Chromate Plating E(mm) 8.3 d(mm) W3/8
Quantity(piece) 1

Additional Products in this Category

Tech Support