(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Shaped Metal Fitting Long Leg U Bolt +50 (Electrogalvanized/Stainless Steel)

U-Shaped Metal Fitting Long Leg U Bolt +50 (Electrogalvanized/Stainless Steel)
  • Volume Discount

U bolt for SGP pipe and stainless steel pipe (thick pipe). Foot length type

[Features]
· The piping level is adjustable in combination with "Urethane UP only".
· A10600: U bolt for SGP pipe. Foot length type.
· Electrogalvanized finish (hot dip galvanized finish available on demand).
· A10620: U bolt for stainless steel pipe (thick pipe). Foot length type.
· When using SGP pipe, treat to prevent corrosion (anticorrosion tape, etc.).
· Made of SUS304.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10600-0011
A10600-0026
A10600-0045
A10600-0050
A10600-0064
A10600-0079
A10600-0083
A10600-0098
A10600-0115
A10600-0120
A10600-0134
A10600-0149
A10600-0153
A10620-0014
A10620-0029
A10620-0033
A10620-0048
A10620-0052
A10620-0067
A10620-0071
A10620-0086
A10620-0103
A10620-0118
A10620-0122
A10620-0137
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Applicable Pipe Type Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

11 Days or more

20~Less than 30Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating15A1/221.7
1 Piece(s)Available

11 Days or more

30~Less than 40Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

8 Days or more

30~Less than 40Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

8 Days or more

40~Less than 50Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

8 Days or more

50~Less than 60Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

8 Days or more

60~Less than 70Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

8 Days or more

70~Less than 80Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

10 Days or more

80~Less than 90Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

14 Days or more

100~Less than 200Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating125A5139.8
1 Piece(s)Available

14 Days or more

100~Less than 200Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating150A6165.2
1 Piece(s)Available

14 Days or more

200~Less than 300Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating200A8216.3
1 Piece(s)Available

14 Days or more

200~Less than 300Steel[Steel pipe / coated steel pipe] SGP Pipe[Zinc Plating] Electrolytic Zinc Plating250A10267.4
1 Piece(s)Available

8 Days or more

20~Less than 30[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No15A1/221.7
1 Piece(s)Available

8 Days or more

30~Less than 40[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No20A3/427.2
1 Piece(s)Available

8 Days or more

30~Less than 40[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No25A134
1 Piece(s)Available

8 Days or more

40~Less than 50[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No32A1 1/442.7
1 Piece(s)Available

8 Days or more

50~Less than 60[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No40A1 1/248.6
1 Piece(s)Available

8 Days or more

60~Less than 70[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No50A260.5
1 Piece(s)Available

14 Days or more

70~Less than 80[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No65A2 1/276.3
1 Piece(s)Available

15 Days or more

80~Less than 90[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No80A389.1
1 Piece(s)Available

14 Days or more

100~Less than 200[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No100A4114.3
1 Piece(s)Available

14 Days or more

100~Less than 200[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No125A5139.8
1 Piece(s)Available

14 Days or more

100~Less than 200[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No150A6165.2
1 Piece(s)Available

15 Days or more

200~Less than 300[Stainless Steel] 304 Stainless Steel[Stainless Steel Pipe] Stainless Steel Pipe (Thick‐Walled Tube)No200A8216.3

Loading...

  1. 1

Basic Information

Types U-Bolt Qty.(piece) 1

Additional Products in this Category

Tech Support