(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U-Type Fitting Vibration Proof U Band (Zinc Plating/Stainless Steel)

U-Type Fitting Vibration Proof U Band (Zinc Plating/Stainless Steel)
  • Volume Discount

Vibration-proof auxiliary U-band for SGP pipes. 10 mm with rubber

[Features]
· The vibration-proof U-band consists of a U-band with a rubber pad attached on its inner surface (surface contacting the pipe).
· The vibration-proof U-band series is designed to help with vibration-proofing measures.
· The vibration-proof U-band alone will not completely reduce the transmission of vibrations.
・As shown in the following diagram, wedge the vibration proof pad into the stand, main body, and anchor.
· Please also place a vibration proof unit, etc. between the stand and main body.
・Due to the physical properties of rubber, there is a risk that use outdoors may cause degradation due to UV rays.
▪ Please use for indoor piping.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10616-0026
A10616-0045
A10616-0050
A10616-0064
A10616-0079
A10616-0083
A10616-0098
A10616-0115
A10616-0120
A10616-0134
A10631-0022
A10631-0037
A10631-0041
A10631-0056
A10631-0075
A10631-0080
A10631-0094
A10631-0107
A10631-0111
A10631-0126
Part NumberMinimum order quantityVolume DiscountDays to Ship Main fit tube(or application tube)outside diameter
(mm)
Material Surface Treatment The size of diameter of steel pipe (A) Nominal Diameter (B) Compatible Pipe Outer Diameter
(mm)
1 Piece(s)Available

8 Days or more

20~Less than 30Steel[Zinc Plating] Electrolytic Zinc Plating20A3/427.2
1 Piece(s)Available

8 Days or more

30~Less than 40Steel[Zinc Plating] Electrolytic Zinc Plating25A134
1 Piece(s)Available

8 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating32A1 1/442.7
1 Piece(s)Available

10 Days or more

40~Less than 50Steel[Zinc Plating] Electrolytic Zinc Plating40A1 1/248.6
1 Piece(s)Available

10 Days or more

60~Less than 70Steel[Zinc Plating] Electrolytic Zinc Plating50A260.5
1 Piece(s)Available

8 Days or more

70~Less than 80Steel[Zinc Plating] Electrolytic Zinc Plating65A2 1/276.3
1 Piece(s)Available

10 Days or more

80~Less than 90Steel[Zinc Plating] Electrolytic Zinc Plating80A389.1
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating100A4114.3
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating125A5139.8
1 Piece(s)Available

10 Days or more

100~Less than 200Steel[Zinc Plating] Electrolytic Zinc Plating150A6165.2
1 Piece(s)Available

11 Days or more

20~Less than 30[Stainless Steel] 304 Stainless SteelNo20A3/427.2
1 Piece(s)Available

11 Days or more

30~Less than 40[Stainless Steel] 304 Stainless SteelNo25A134
1 Piece(s)Available

11 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo32A1 1/442.7
1 Piece(s)Available

11 Days or more

40~Less than 50[Stainless Steel] 304 Stainless SteelNo40A1 1/248.6
1 Piece(s)Available

8 Days or more

60~Less than 70[Stainless Steel] 304 Stainless SteelNo50A260.5
1 Piece(s)Available

11 Days or more

70~Less than 80[Stainless Steel] 304 Stainless SteelNo65A2 1/276.3
1 Piece(s)Available

11 Days or more

80~Less than 90[Stainless Steel] 304 Stainless SteelNo80A389.1
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo100A4114.3
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo125A5139.8
1 Piece(s)Available

11 Days or more

100~Less than 200[Stainless Steel] 304 Stainless SteelNo150A6165.2

Loading...

  1. 1

Basic Information

Types Fittings for Vibration Proofing Applicable Pipe Type SGP Pipe Rubber Thickness(mm) 10
Qty.(piece) 1

Additional Products in this Category

Tech Support