(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handles - U-type, rounded, stainless steel. (Part Numbers)

Handles - U-type, rounded, stainless steel.
  • Volume Discount

Selectable handle diameter. Mounting method: external thread or internal thread.

Part Number

Configured Part Number is shown.

TTO768A

Part Number
TTO768A
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

440Female Thread6873075M5×0.80-8.04989999284560284-814730

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel (304 Stainless Steel) Main Body, Surface Treatment Mirror Surface
Handle Cross Sectional Shape Round shape Qty.(piece) 1

Please check the type/dimensions/specifications of the part TTO768A in the Handles - U-type, rounded, stainless steel. series.

Products like this...

Part Number
TTO10110B
TTO10120A
TTO10120B
TTO768B
TTO8100A
TTO8100B
Part NumberMinimum order quantityVolume DiscountDays to Ship Applied Load
(N)
Mounting Method Mounting Pitch
(mm)
Diameter
(mm)
Full height
(mm)
Full Length
(mm)
Screw Dimension Thread Length
(mm)
Screw Depth
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

590Male thread1101050120M6×1.0011.0-4989999274738275-4576124
1 Piece(s)Available

8 Days or more

590Female Thread1201050130M6×1.00-8.04989999274882275-4444118
1 Piece(s)Available

8 Days or more

590Male thread1201050130M6×1.0011.0-4989999274745275-4584132
1 Piece(s)Available

8 Days or more

440Male thread6873075M5×0.8011.0-4989999284546284-812139
1 Piece(s)Available

8 Days or more

440Female Thread100840108M5×0.80-8.04989999274837275-439861
1 Piece(s)Available

8 Days or more

440Male thread100840108M5×0.8011.0-4989999274691275-453368

Additional Products in this Category

Tech Support