(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie AP-85-1.

Handle - Serie AP-85-1.
  • Volume Discount

Retractable handle, spring-loaded to expand when handle is in use or retract when not in use. Mounting method: external thread. Made of ABS resin. Includes installation hardware.

PDF

Part Number

Configured Part Number is shown.

AP-85-1

Part Number
AP-85-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Main Body Type Special Type Additional Function Folding type Main Body Material ABS Resin
Main Body, Surface Treatment No Mounting Method Male Screw Pitch P(mm) 147.5
Height H(mm) 20 W(mm) 26 Product CD 00909

Please check the type/dimensions/specifications of the part AP-85-1 in the Handle - Serie AP-85-1. series.

Additional Products in this Category

Tech Support