(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Handle - Serie AP-826.

Handle - Serie AP-826.
  • Volume Discount

Thanks to its geometry, it is easy to grip. It has plugs to hide the mounting holes. Made of polyurethane. May be slightly distorted due to the fact that it is an injection molded product.

PDF

Part Number

Configured Part Number is shown.

AP-826

 
Part Number
AP-826
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Type Special Forms Additional Function No Main Body Material Polyurethane Foam
Main Body, Surface Treatment No Mounting Method Round hole Pitch P(mm) 150
Height(mm) 64 Grip(mm) 28 Product CD 03022

Please check the type/dimensions/specifications of the part AP-826 in the Handle - Serie AP-826. series.

Additional Products in this Category

Tech Support