(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Handle - Serie A-1076.

Handle - Serie A-1076.
  • Volume Discount

Rounded U-type handles with washer. Mounting method: internal thread. Made of 304 stainless steel with polished finish. Selectable length.

PDF

Part Number

Configured Part Number is shown.

Part Number
A-1076-1
A-1076-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Product CD
1 Piece(s)Available

8 Days or more

1010001142
1 Piece(s)Available

8 Days or more

108002085
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPitch P
(mm)
Product CD

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Type U-shaped Type Straight
Additional Function No Main Body Material Stainless Steel Rod (304 Stainless Steel) Main Body, Surface Treatment Buffing
Mounting Method Female Screw Handle Cross Sectional Shape Round Shape Handle Diameter D(mm) 5.5

Additional Products in this Category

Tech Support