(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conversion Adapter (KF Flange/VF and VG Flange) (Part Numbers)

Conversion Adapter (KF Flange/VF and VG Flange)
  • Volume Discount

[Features]
 Standard product offered exclusively through Misumi
 Various standard conversion fitting connection parts for the KF/VG and VF-series.
 We are taking orders for designing and manufacturing unique shapes tailored to fit your operating environment.

Part Number

Configured Part Number is shown.

Part Number
MHP-NW40-VG40
MHP-NW50-VG50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Adaptor Type Pipe O.D.
(mm)
I.D.
(mm)
1 Piece(s)Available

8 Days or more

10KF40[JIS Flanged] VG4042.739
1 Piece(s)Available

8 Days or more

10KF50[JIS Flanged] VG5060.555

Loading...

  1. 1

Basic Information

Type Adapter Material 304 Stainless Steel Full Length L(mm) 57

Additional Products in this Category

Tech Support