(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flexible Hoses for Vacuum Fittings

Flexible Hoses for Vacuum Fittings

Designed for use in ultra-high vacuum applications, these fittings have a center ring that is specifically designed for these applications. Connected with a clamp and another quick-clamp fitting which provides easy access to the process line. These fittings are also known as NW, KF, and QF fittings.

Part Number

Configured Part Number is shown.

part numbertube connection typematerialfor tube odconnection (a)connection (b)trade numberlength
zusa-tf-vac-96quick-clamp304 stainless steel3/4"quick-clamp 3/4"quick-clamp 3/4"1612"
zusa-tf-vac-97quick-clamp304 stainless steel1"quick-clamp 1"quick-clamp 1"2512"
zusa-tf-vac-98quick-clamp304 stainless steel1-1/2"quick-clamp 1-1/2"quick-clamp 1-1/2"4012"
zusa-tf-vac-99quick-clamp304 stainless steel2"quick-clamp 2"quick-clamp 2"5012"
zusa-tf-vac-100quick-clamp304 stainless steel3/4"quick-clamp 3/4"quick-clamp 3/4"1624"
zusa-tf-vac-101quick-clamp304 stainless steel1"quick-clamp 1"quick-clamp 1"2524"
zusa-tf-vac-102quick-clamp304 stainless steel1-1/2"quick-clamp 1-1/2"quick-clamp 1-1/2"4024"
zusa-tf-vac-103quick-clamp304 stainless steel2"quick-clamp 2"quick-clamp 2"5024"
zusa-tf-vac-104quick-clamp304 stainless steel3/4"quick-clamp 3/4"quick-clamp 3/4"163-3/16"
zusa-tf-vac-105quick-clamp304 stainless steel1"quick-clamp 1"quick-clamp 1"254-3/16"
zusa-tf-vac-106quick-clamp304 stainless steel1-1/2"quick-clamp 1-1/2"quick-clamp 1-1/2"404-3/16"
zusa-tf-vac-107quick-clamp304 stainless steel2"quick-clamp 2"quick-clamp 2"504-3/16"
Part Number
ZUSA-TF-VAC-96
ZUSA-TF-VAC-97
ZUSA-TF-VAC-98
ZUSA-TF-VAC-99
ZUSA-TF-VAC-100
ZUSA-TF-VAC-101
ZUSA-TF-VAC-102
ZUSA-TF-VAC-103
ZUSA-TF-VAC-104
ZUSA-TF-VAC-105
ZUSA-TF-VAC-106
ZUSA-TF-VAC-107
Part NumberMinimum order quantityVolume DiscountDays to Ship Pipe O.D.
(mm)
For Tube OD Connection A Connection B Trade Number Length Flange OD Hose Type
1 Piece(s)

13 Days

3/4"3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"1612"1.18"Flexible
1 Piece(s)

13 Days

1"1"Quick-Clamp 1"Quick-Clamp 1"2512"1.57"Flexible
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"4012"2.16"Flexible
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 2"5012"2.95"Flexible
1 Piece(s)

13 Days

3/4"3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"1624"1.18"Flexible
1 Piece(s)

13 Days

1"1"Quick-Clamp 1"Quick-Clamp 1"2524"1.57"Flexible
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"4024"2.16"Flexible
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 2"5024"2.95"Flexible
1 Piece(s)

13 Days

3/4"3/4"Quick-Clamp 3/4"Quick-Clamp 3/4"163-3/16"1.18"Rigid
1 Piece(s)

13 Days

1"1"Quick-Clamp 1"Quick-Clamp 1"254-3/16"1.57"Rigid
1 Piece(s)

13 Days

1-1/2"1-1/2"Quick-Clamp 1-1/2"Quick-Clamp 1-1/2"404-3/16"2.16"Rigid
1 Piece(s)

13 Days

2"2"Quick-Clamp 2"Quick-Clamp 2"504-3/16"2.95"Rigid

Loading...

  1. 1

Basic Information

Type Others Fitting Type Others Material 304 Stainless Steel
Tube Connection Type Quick-Clamp Material 304 Stainless Steel Shape Hose
Max Vacuum 10-7 torr @ 72° F

Additional Products in this Category

Tech Support