(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VP Series 90° Elbow

VP Series 90° Elbow

Click this image to zoom it.

Move the mouse over the image to zoom

  • VP Series 90° Elbow
  • VP Series 90° Elbow
  • VP Series 90° Elbow
  • VP Series 90° Elbow
  • VP Series 90° Elbow

PDF

Part Number

Configured Part Number is shown.

VP6080

 
Part Number
VP6080
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

17 Days or more

Loading...

  1. 1

Basic Information

Type Fitting Fitting Type Elbow Material 304 Stainless Steel
Pipe O.D.(mm) 89.1 I.D.(mm) 84.9

Please check the type/dimensions/specifications of the part VP6080 in the VP Series 90° Elbow series.

Additional Products in this Category

Tech Support