(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vacuum Pipe Fittings - Threaded Male End and Flange End

Vacuum Pipe Fittings - Threaded Male End and Flange End

Click this image to zoom it.

Move the mouse over the image to zoom

Vaccum Pipe Fittings - Threaded Male End and Flange End Type:Related Image
Max. Operating Temperature: 200°C
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number - Nominal
FRNWGP25-18
FRNFM25

-

3
Part Number Nominal R
(PT)
A D ID L
Type No.
FRNFA 16 1 1/8 30 10.5 7.5 50
25 1 1/8 40 10.5
2 1/4 13.8 9.8
3 3/8 17.3 13.3
40 2 1/4 55 13.8 9.8
3 3/8 17.3 13.3
4 1/2 21.7 15.7
6 3/4 27.2 21.2
[ ! ]For orders larger than indicated quantity, please request a quotation.

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FRNFA16-1
FRNFA25-1
FRNFA25-2
FRNFA25-3
FRNFA40-2
FRNFA40-3
FRNFA40-4
FRNFA40-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFlange Size (Nominal) Pipe O.D.
(mm)
I.D.
(mm)
Nominal of Thread
1 Piece(s)

8 Days or more

101610.57.51(R1/8)
1 Piece(s)

8 Days or more

102510.57.51(R1/8)
1 Piece(s)

8 Days or more

102513.87.82(R1/4)
1 Piece(s)

8 Days or more

102517.313.33(R3/8)
1 Piece(s)

8 Days or more

104013.89.82(R1/4)
1 Piece(s)

8 Days or more

104017.313.33(R3/8)
1 Piece(s)

8 Days or more

104021.715.74(R1/2)
1 Piece(s)

8 Days or more

104027.221.26(R3/4)

Loading...

  1. 1
 

Basic Information

Type Adapter Material 304 Stainless Steel

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.