(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Rubber for Light Load

Vibration-Proof Rubber for Light Load
  • Volume Discount

[Features]
• Highly flexible vibration proof rubber with low spring constant that effectively absorbs vibration in wide oscillation range
• Compact and low full height stabilizes machines.
• Easy mounting requiring no anchors

[Application]
• Small manufacturing machines, power engines, pneumatic and hydraulic machines, chemical machines, general commercial machines, precision equipment, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TK202
TK203
TK215
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Allowable Load
(N)
Spring Constant
(N/mm)
Rubber Height
(mm)
External Size
(mm)
Installation Hole Dia.
(mm)
Mounting Pitch
(mm)
JAN code Ordering Code Mass
(g)
1 Piece(s)Available

8 Days or more

2959820908704989999359084233-8165100
1 Piece(s)Available

8 Days or more

63512530130101104989999359091233-8173280
1 Piece(s)Available

8 Days or more

6934.515606484989999359077233-815735

Loading...

  1. 1

Basic Information

Type Anti-vibration Rubber Application Cushion / Vibration Damping Proofing / Vibration Isolation Operating Characteristics Standard
Connection Type Round Antivibration Rubber Type Others Vibration Absorber Material Natural Rubber (NR)
Fitting Material Rolled Steel Material for General Structure Ordering Unit(piece) 1

Additional Products in this Category

Tech Support