(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A small and lightweight air socket (fluid coupling)
An easy-to-use single action type. Simply insert the plug into the socket.
[Features]
• Compact
• Lightweight: 30% lighter (in-house comparison)
• Higher flow rate
• Alleviates the burden on worker's wrists and shoulders
Part Number
Configured Part Number is shown.
OL22M
Type | Standard | Body Material | [Steel] Steel |
---|---|---|---|
Adhesive Materials | NBR Nitrile Rubber | Applicable Fluid | Air |
Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Threaded Type | Operating Environment, Applications | Standard / Plant Piping / Industrial Machinery |
Operating Temperature Range(℃) | -20~60 | Types of connection screw | R |
Nominal of Thread | 1/4 | Maximum Operating Pressure (MPa) | 1.5 |
Show More | |||
RoHS | 10 | - | - |
Show Less |
Type | Standard | Body Material | Steel | Adhesive Materials | NBR Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Air | Male/Female | Socket (female) | Valve Structure | Single Passage Opening Closing Type |
Thread Type | Threaded Type | Operating Environment, Applications | Standard / Plant Piping / Industrial Machinery | Operating Temperature Range(℃) | -20::60 |
Types of connection screw | R | Nominal of Thread | 1/4 | Maximum Operating Pressure (MPa) | 1.5 |
Please check the type/dimensions/specifications of the part OL22M in the DS LITE Male Threaded Sockets series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy