(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Couplers made of resin
For complete product overview and details on Articulated Connector - One-Touch, Connector, Socket see the sections below:
Part Number
Configured Part Number is shown.
Part Number |
JCPP6 |
Part Number | B | C | Effective Sectional Area (mm2) | Mass (g) | |
Type | D | ||||
JCPS | 6 | 54.8 | 17 | 11.5 | 23 |
8 | 54.7 | 18.1 | 19.8 | 24 | |
10 | 59.8 | 20.2 | 22.6 | 28 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Standard | Material | Glass Fiber Filled PBT Polybutylene Terephthalate | Applicable Fluid | Air |
---|---|---|---|---|---|
Male/Female | Sockets | Thread Type | One-Touch Connectors | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | 0::60 | Max. Operating Pressure(MPa) | ::0.9 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy