(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sling Swivels, Plug to Male Threaded Two Axes

Sling Swivels, Plug to Male Threaded Two Axes
  • Volume Discount

[Features]
• Can be easily installed in and removed from a small area, including a small, wide space, using a hex bar wrench.
• Purposes (IN, OUT, etc.) are indicated with colors
Can be turned to all angles by the "2 axes 360 degree" rotation

Part Number

Configured Part Number is shown.

Part Number
S-RR511H-C
S-RR511H-CB
S-RR511H-CC
S-RR511H-CY
S-RR621H-C
S-RR621H-CB
S-RR621H-CC
S-RR621H-CY
SOH-RR511H-C
SOH-RR511H-CB
SOH-RR511H-CC
SOH-RR511H-CY
SOH-RR621H-C
SOH-RR621H-CB
SOH-RR621H-CY
SOH-RR622H-CC
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Screw Supply Side Color Ring Used Tool
1 Piece(s)Available

11 Days or more

1/8BNoHex Wrench
1 Piece(s)Available

10 Days or more

1/8BBlueHex Wrench
1 Piece(s)Available

10 Days or more

1/8BRedHex Wrench
1 Piece(s)Available

11 Days or more

1/8BYellowHex Wrench
1 Piece(s)Available

8 Days or more

1/4BNoHex Wrench
1 Piece(s)Available

10 Days or more

1/4BBlueHex Wrench
1 Piece(s)Available

11 Days or more

1/4BRedHex Wrench
1 Piece(s)Available

10 Days or more

1/4BYellowHex Wrench
1 Piece(s)Available

11 Days or more

1/8BNoWrench
1 Piece(s)Available

11 Days or more

1/8BBlueWrench
1 Piece(s)Available

11 Days or more

1/8BRedWrench
1 Piece(s)Available

10 Days or more

1/8BYellowWrench
1 Piece(s)Available

11 Days or more

1/4BNoWrench
1 Piece(s)Available

11 Days or more

1/4BBlueWrench
1 Piece(s)Available

11 Days or more

1/4BYellowWrench
1 Piece(s)Available

10 Days or more

1/4BRedWrench

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Air Max. Operating Temperature(℃) 60
Max. Operating Pressure(MPa) 1 Types of connection Screw⇔One Touch Plug Connection Types of Connection Screw Supply Side R
Material Steel, Brass Axis 2

Additional Products in this Category

Tech Support