(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Refraction Coupling Pearl Swivel Joint, PK Series

Pressure Refraction Coupling Pearl Swivel Joint, PK Series
  • Volume Discount

The PK series of swivel joints are capable of 360-degree rotation. They can be used with the PK movable pipeline, carrying fluids up to 230 degrees C.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PK-1-15A
PK-1-20A
PK-1-25A
PK-1-32A
PK-1-40A
PK-1-50A
PK-3-15A
PK-3-20A
PK-3-25A
PK-3-32A
PK-3-40A
PK-3-50A
PK-4-15A
PK-4-20A
PK-4-25A
PK-4-32A
PK-4-40A
PK-4-50A
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Style NO
1 Piece(s)Available

13 Days or more

[1/2B] 15A15AStyle (PK-1 type)
1 Piece(s)Available

13 Days or more

[3/4B] 20A20AStyle (PK-1 type)
1 Piece(s)Available

13 Days or more

[1B] 25A25AStyle (PK-1 type)
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32AStyle (PK-1 type)
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40AStyle (PK-1 type)
1 Piece(s)Available

13 Days or more

[2B] 50A50AStyle (PK-1 type)
1 Piece(s)Available

13 Days or more

[1/2B] 15A15AStyle (PK-3 type)
1 Piece(s)Available

13 Days or more

[3/4B] 20A20AStyle (PK-3 type)
1 Piece(s)Available

13 Days or more

[1B] 25A25AStyle (PK-3 type)
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32AStyle (PK-3 type)
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40AStyle (PK-3 type)
1 Piece(s)Available

13 Days or more

[2B] 50A50AStyle (PK-3 type)
1 Piece(s)Available

13 Days or more

[1/2B] 15A15AStyle (PK-4 type)
1 Piece(s)Available

13 Days or more

[3/4B] 20A20AStyle (PK-4 type)
1 Piece(s)Available

13 Days or more

[1B] 25A25AStyle (PK-4 type)
1 Piece(s)Available

13 Days or more

[1 1/4B] 32A32AStyle (PK-4 type)
1 Piece(s)Available

13 Days or more

[1 1/2B] 40A40AStyle (PK-4 type)
1 Piece(s)Available

13 Days or more

[2B] 50A50AStyle (PK-4 type)

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Water / Air / Steam / Gas / Oil Max. Operating Temperature(℃) 230
Max. Operating Pressure(MPa) 2.3 Types of connection Screw Mounting Type Type of Connection Thread Supply Side (Single unit, swivel) Rc
Type of Connection Thread Exhaust Side (Single unit, swivel) Rc Material of Gasket PTFE Body Material Ductile Cast Iron · Bronze

Additional Products in this Category

Tech Support