(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Joint Pearl Rotary Joint SXO Series Straight Type

Pressure Rotary Joint Pearl Rotary Joint SXO Series Straight Type
  • Volume Discount

SXO series (Straight type) is a rotary joint for supplying the medium to rotary equipment in a stable manner.

[Features]
· Lightweight and compact for easy handling.
· Simple sealing structure for easy maintenance.
· Superior sealing performance achieved via ultra-precise finish.
· Supports high pressure and high speed applications.
· Use of a high grade seal (TCC) is also supported for a higher load specification

PDF

Part Number

Configured Part Number is shown.

Part Number
SXO-180-1LH
SXO-180-1RH
SXO-180-2LH
SXO-180-2RH
SXO-180-3LH
SXO-180-3RH
SXO-180LH
SXO-180RH
SXO-181-1LH
SXO-181-1RH
SXO-181-2LH
SXO-181-2RH
SXO-181-3LH
SXO-181-3RH
SXO-181LH
SXO-181RH
SXO-182-1LH
SXO-182-1RH
SXO-182LH
SXO-182RH
SXO-188-1LH
SXO-188-1RH
SXO-188LH
SXO-188RH
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread Supply Side (Single unit, swivel) Type of Connection Thread Exhaust Side (Single unit, swivel) Nominal Connection Thread Supply Side (Single unit, swivel) Nominal Connection Thread Exhaust Side (Single unit, swivel) Mounting Screw Direction Seal Type Full Length
1 Piece(s)Available

17 Days or more

NPTM[1/4B] 1/4M16x1.5LH (Left Screw)High-Grade112
1 Piece(s)Available

17 Days or more

NPTM[1/4B] 1/4M16x1.5RH (Right Screw)High-Grade112
1 Piece(s)Available

17 Days or more

NPTM[3/8B] 3/8M16x1.5LH (Left Screw)Standard112
1 Piece(s)Available

17 Days or more

NPTM[3/8B] 3/8M16x1.5RH (Right Screw)Standard112
1 Piece(s)Available

17 Days or more

NPTM[3/8B] 3/8M16x1.5LH (Left Screw)High-Grade112
1 Piece(s)Available

17 Days or more

NPTM[3/8B] 3/8M16x1.5RH (Right Screw)High-Grade112
1 Piece(s)Available

17 Days or more

NPTM[1/4B] 1/4M16x1.5LH (Left Screw)Standard112
1 Piece(s)Available

17 Days or more

NPTM[1/4B] 1/4M16x1.5RH (Right Screw)Standard112
1 Piece(s)Available

17 Days or more

RcM[1/4B] 1/4M16x1.5LH (Left Screw)High-Grade112
1 Piece(s)Available

17 Days or more

RcM[1/4B] 1/4M16x1.5RH (Right Screw)High-Grade112
1 Piece(s)Available

17 Days or more

RcM[3/8B] 3/8M16x1.5LH (Left Screw)Standard112
1 Piece(s)Available

17 Days or more

RcM[3/8B] 3/8M16x1.5RH (Right Screw)Standard112
1 Piece(s)Available

17 Days or more

RcM[3/8B] 3/8M16x1.5LH (Left Screw)High-Grade112
1 Piece(s)Available

17 Days or more

RcM[3/8B] 3/8M16x1.5RH (Right Screw)High-Grade112
1 Piece(s)Available

17 Days or more

RcM[1/4B] 1/4M16x1.5LH (Left Screw)Standard112
1 Piece(s)Available

17 Days or more

RcM[1/4B] 1/4M16x1.5RH (Right Screw)Standard112
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18LH (Left Screw)High-Grade109
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18RH (Right Screw)High-Grade109
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18LH (Left Screw)Standard109
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18RH (Right Screw)Standard109
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18LH (Left Screw)High-Grade115.4
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18RH (Right Screw)High-Grade115.4
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18LH (Left Screw)Standard115.4
1 Piece(s)Available

17 Days or more

NPTUNF[1/4B] 1/45/8-18RH (Right Screw)Standard115.4

Loading...

  1. 1

Basic Information

Types Simplex Applicable Fluids Water / Oil Max. Operating Temperature(℃) 120
Max. Operating Pressure(MPa) 6.9 Max. Rotational Speed(r.p.m) 10000 Types of connection Screw Mounting Type

Additional Products in this Category

Tech Support