(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings - Hex Bushing, Female NPT x Male NPT, 304 Stainless Steel, Class 150

Pipe Fittings - Hex Bushing, Female NPT x Male NPT, 304 Stainless Steel, Class 150

Use Class 150 Hex Bushing Pipe fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)connection (b)working pressurespecs met
zusa-pf-219304 stainless steelclass 150hex bushingstraight1/4" x 1/8"mnpt x fnpt1/4" npt male1/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-221304 stainless steelclass 150hex bushingstraight3/8" x 1/4"mnpt x fnpt3/8" npt male1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-223304 stainless steelclass 150hex bushingstraight1/2" x 1/4"mnpt x fnpt1/2" npt male1/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-224304 stainless steelclass 150hex bushingstraight1/2" x 3/8"mnpt x fnpt1/2" npt male3/8" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-228304 stainless steelclass 150hex bushingstraight3/4" x 1/2"mnpt x fnpt3/4" npt male1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-232304 stainless steelclass 150hex bushingstraight1" x 1/2"mnpt x fnpt1" npt male1/2" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-233304 stainless steelclass 150hex bushingstraight1" x 3/4"mnpt x fnpt1" npt male3/4" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-237304 stainless steelclass 150hex bushingstraight1-1/4" x 1"mnpt x fnpt1-1/4" npt male1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-241304 stainless steelclass 150hex bushingstraight1-1/2" x 1"mnpt x fnpt1-1/2" npt male1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-245304 stainless steelclass 150hex bushingstraight2" x 1"mnpt x fnpt2" npt male1" npt female150 psiastm a351, ansi/asme b1.20.1
zusa-pf-247304 stainless steelclass 150hex bushingstraight2" x 1-1/2"mnpt x fnpt2" npt male1-1/2" npt female150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-219
ZUSA-PF-221
ZUSA-PF-223
ZUSA-PF-224
ZUSA-PF-228
ZUSA-PF-232
ZUSA-PF-233
ZUSA-PF-237
ZUSA-PF-241
ZUSA-PF-245
ZUSA-PF-247
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B
1 Piece(s)

Quote

1/4B(8A)1/8B(6A)1/4" NPT Male1/8" NPT Female
1 Piece(s)

Quote

3/8B(10A)1/4B(8A)3/8" NPT Male1/4" NPT Female
1 Piece(s)

51 Days

1/2B(15A)1/4B(8A)1/2" NPT Male1/4" NPT Female
1 Piece(s)

Quote

1/2B(15A)3/8B(10A)1/2" NPT Male3/8" NPT Female
1 Piece(s)

Quote

3/4B(20A)1/2B(15A)3/4" NPT Male1/2" NPT Female
1 Piece(s)

13 Days

1B(25A)1/2B(15A)1" NPT Male1/2" NPT Female
1 Piece(s)

Quote

1B(25A)3/4B(20A)1" NPT Male3/4" NPT Female
1 Piece(s)

13 Days

1 1/4B(32A)1B(25A)1-1/4" NPT Male1" NPT Female
1 Piece(s)

81 Days

1 1/2B(40A)1B(25A)1-1/2" NPT Male1" NPT Female
1 Piece(s)

13 Days

2B(50A)1B(25A)2" NPT Male1" NPT Female
1 Piece(s)

13 Days

2B(50A)1 1/2B(40A)2" NPT Male1-1/2" NPT Female

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Thread, Unequal Dia.
Connecting Shape Bushings/Threaded or Tapped Sockets Connection Thread Type M1 NPT Connection Thread Type M2 NPTF (Female)
Type Fitting

Additional Products in this Category

Tech Support