(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fittings w/ Thread Sealant - Hex Socket Plug, Male NPT, 304 Stainless Steel Class 150

Pipe Fittings w/ Thread Sealant - Hex Socket Plug, Male NPT, 304 Stainless Steel Class 150

The male threads on these Hex Socket Plug fittings have a pre-applied PTFE thread sealant for extra leak protection. Use Class 150 fittings in low-pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialpressure classstyleshapepipe sizeconnection typeconnection (a)working pressurespecs met
zusa-pf-443304 stainless steelclass 150hex socket plugplug1/16"mnpt1/16" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-444304 stainless steelclass 150hex socket plugplug1/8"mnpt1/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-445304 stainless steelclass 150hex socket plugplug1/4"mnpt1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-446304 stainless steelclass 150hex socket plugplug3/8"mnpt3/8" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-447304 stainless steelclass 150hex socket plugplug1/2"mnpt1/2" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-448304 stainless steelclass 150hex socket plugplug3/4"mnpt3/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-450304 stainless steelclass 150hex socket plugplug1-1/4"mnpt1-1/4" npt male150 psiastm a351, ansi/asme b1.20.1
zusa-pf-451304 stainless steelclass 150hex socket plugplug1-1/2"mnpt1-1/2" npt male150 psiastm a351, ansi/asme b1.20.1
Part Number
ZUSA-PF-443
ZUSA-PF-444
ZUSA-PF-445
ZUSA-PF-446
ZUSA-PF-447
ZUSA-PF-448
ZUSA-PF-450
ZUSA-PF-451
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Connection A
1 Piece(s)

81 Days

1/161/16" NPT Male
1 Piece(s)

81 Days

1/8B(6A)1/8" NPT Male
1 Piece(s)

Quote

1/4B(8A)1/4" NPT Male
1 Piece(s)

81 Days

3/8B(10A)3/8" NPT Male
1 Piece(s)

81 Days

1/2B(15A)1/2" NPT Male
1 Piece(s)

51 Days

3/4B(20A)3/4" NPT Male
1 Piece(s)

81 Days

1 1/4B(32A)1-1/4" NPT Male
1 Piece(s)

Quote

1 1/2B(40A)1-1/2" NPT Male

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread (Terminal)
Connecting Shape Plugs Connection Thread Type M1 NPT Type Fitting

Additional Products in this Category

Tech Support